(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insulation Longnose Pliers 2526-160

Insulation Longnose Pliers 2526-160

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2526-160

  • Cutting Capacity: Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity: Hard Wires(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    150
  • JAN Code
    4003773052111
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Semi-round head tip shape. 40° bent nose
Part Number
2526-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,740.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Cutting Capacity: Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity: Hard Wires(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    150
  • JAN Code
    4003773052111
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Semi-round head tip shape. 40° bent nose

Product Description

Ideal for gripping and cutting precision electronic parts. Grip surface has linear cut for slip prevention.

[Features]
· 2526-160 is 40° bent type.
· Semi-round head tip shape.
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation

Specifications of 2526-160

  • Cutting Capacity: Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity: Hard Wires(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    150
  • JAN Code
    4003773052111
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Semi-round head tip shape. 40° bent nose
Part Number
2526-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,740.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1