Insulated Pliers 0106

Brand :
KNIPEX

Caution

    Product Description

    Ideal for use in harsh environments. The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications. The side cutter can cut soft wire, hard wire, and piano wire. Cuts thick cable more efficiently with a longer side cutter.

    [Features]
    · 1,000 V insulated handle series (red and yellow).
    · The red and yellow handles of the Knipex insulated series make the tools easy for the user to identify.
    · Knipex insulated tools (1,000 V with logo) are recognized by DIN EN 60900, and support voltages of up to 1,000 VAC and 1,500 VDC.
    · Insulation test. After immersing the tool in water for 24 hours, perform the leakage test at 10,000 VAC for 3 minutes. The test results are within the range of values determined by the VDE standards.
    · The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications.
    · The side cutter can cut soft wire, hard wire, and piano wire.
    · Head finish: Chrome plated.
    · Handle specification: 1,000 V insulation