Bolt Clipper, Bolt Cutter

Brand :
KNIPEX

Caution

    Product Description

    Oil tempered and quenched chrome vanadium electrical steel is used for the material. The hardness of the blade is approximately HRC 62. Workpieces up to HRC 48 can be cut. Can also cut stainless steel.

    [Features]
    · Realizes the ideal transmission of force.
    · This compact bolt cutter can be called a "very efficient tool".
    · Adopts a design that utilizes the effect of the principle of leverage to realize ideal power transfer with little loss.
    · The cutting capacity is approximately 20 times that of general nippers.
    · 61% load reduction.
    · A force of 499 N (49.9 kp) is required for cutting 2 mm diameter piano wire with heavy-duty slant nippers (200 mm), but by using the KNIPEX "CoBolt", only a force of 192 N (19.2 kp) is needed for the same cut.
    · A dent is provided at the base of the blade where the most force is transmitted, so thick wires can be cut without slipping.
    · It includes an opening spring and retaining hook.
    · Head finish: Polished.
    · Handle Specification: Comfort

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat