(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper, Mini Clipper 7141

Bolt Clipper, Mini Clipper 7141

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 7141-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    335
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8601
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    20° angle head. Enables a flatter cut than the straight type. The base of the blade has a depression to enable cutting of thick wires without slipping.
Part Number
7141-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,878.34

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    335
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8601
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    20° angle head. Enables a flatter cut than the straight type. The base of the blade has a depression to enable cutting of thick wires without slipping.

Product Description

Enables precise cutting of soft and hard wire as well as piano wire.

[Features]
· Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.
· With a 20° bent head, flatter cutting is possible as compared to the straight type.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Specifications of 7141-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    335
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8601
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    20° angle head. Enables a flatter cut than the straight type. The base of the blade has a depression to enable cutting of thick wires without slipping.
Part Number
7141-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,878.34

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Soft wire, hard wire, piano wire can be cut precisely. 
●The hardness of the blade that was subjected to elaborate quenching treatment is about HRC64.

Specification

●Cutting Performance(mm) Soft Wire:Φ6
●Cutting Performance(mm) Medium Hard Wire:Φ5.2
●Cutting Performance(mm) Hard Wire:Φ4
●Cutting Performance(mm) Piano Wire:Φ3.6
●Blade Part Shape:Tip Angle 20°
●Total Length: 200mm 
●Soft Plastic Coating Handle

Materials

●Oil quenched tempered vanadium electric steel