(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper, Mini Clipper 7132

Bolt Clipper, Mini Clipper 7132

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7132-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    370
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8597
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Cutting of thicker wires can be done easily without slipping because a dimple is provided at the base of the blade. Repetitive work can be done easily because of the opening spring. Compact storage is possible because after closing the handle it can be firmly locked by using a stopper clip.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7132-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,544.89

HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    370
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8597
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Cutting of thicker wires can be done easily without slipping because a dimple is provided at the base of the blade. Repetitive work can be done easily because of the opening spring. Compact storage is possible because after closing the handle it can be firmly locked by using a stopper clip.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

Enables precise cutting of soft and hard wire as well as piano wire.

[Features]
· Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.
· With an opening spring, repeated work can be done effortlessly.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Head finish: Polished.
· Handle Specification: Comfort

Specifications of 7132-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    370
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8597
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Cutting of thicker wires can be done easily without slipping because a dimple is provided at the base of the blade. Repetitive work can be done easily because of the opening spring. Compact storage is possible because after closing the handle it can be firmly locked by using a stopper clip.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7132-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,544.89

HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1