(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper, Mini Clipper 7122

Bolt Clipper, Mini Clipper 7122

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7122-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    375
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8589
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    20° angle head. Enables a flatter cut than the straight type. Easy repetition of work through attachment of open spring. Also, the stopper clip makes it possible to securely lock with the handle closed and enables compact storage.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7122-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 5,455.00

HAND TOOL 1 Piece(s) 16 Day(s) 10

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    375
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8589
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    20° angle head. Enables a flatter cut than the straight type. Easy repetition of work through attachment of open spring. Also, the stopper clip makes it possible to securely lock with the handle closed and enables compact storage.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· With a 20° bent head, flatter cutting is possible as compared to the straight type.
· With an opening spring, repeated work can be done effortlessly.
· Enables precise cutting of soft and hard wire as well as piano wire.
· Style: 20° tip bend.
· Head finish: Polished.
· Handle Specification: Comfort

Specifications of 7122-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    375
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8589
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    20° angle head. Enables a flatter cut than the straight type. Easy repetition of work through attachment of open spring. Also, the stopper clip makes it possible to securely lock with the handle closed and enables compact storage.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7122-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 5,455.00

HAND TOOL 1 Piece(s) 16 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1