(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper, Mini Clipper 7112

Bolt Clipper, Mini Clipper 7112

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7112-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    375
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8571
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Equipped with open springs and repetitious work can be performed easily. Also, secure locking is possible with the handle closed thanks to the stopper clip, enabling compact storage.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7112-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,975.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    375
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8571
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Equipped with open springs and repetitious work can be performed easily. Also, secure locking is possible with the handle closed thanks to the stopper clip, enabling compact storage.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· Handle is a comfort type that enables power to be applied easily.
· With an opening spring, repeated work can be done effortlessly.
· Enables precise cutting of soft and hard wire as well as piano wire.
· Head finish: Polished.
· Handle Specification: Comfort

Specifications of 7112-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    375
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    446-8571
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    Equipped with open springs and repetitious work can be performed easily. Also, secure locking is possible with the handle closed thanks to the stopper clip, enabling compact storage.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7112-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,975.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1