(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Clipper 7102

Mini Clipper 7102

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7102-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    365
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    833-8907
  • Specifications
    Head Finish: Rust-Resistant Finish / Handle Specification: Comfort
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Forged body is exceptionally sturdy. Made from oil-quenched hardened chrome vanadium electrical steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7102-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,022.87

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    365
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    833-8907
  • Specifications
    Head Finish: Rust-Resistant Finish / Handle Specification: Comfort
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Forged body is exceptionally sturdy. Made from oil-quenched hardened chrome vanadium electrical steel.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

[Features]
· Enables cutting of soft bolts, nails, rivets, etc., of up to 6.0 mm in diameter.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Head finish: Rust-proof finish.
· Handle Specification: Comfort

Specifications of 7102-200

  • Main Body, Related Products
    Body
  • Overall Length(mm)
    200
  • Mass(g)
    365
  • Cutting Capacity (Soft Wire)(φmm)
    6
  • Cutting Capacity (Medium Hard Wire)(φmm)
    5.2
  • Cutting Capacity (Hard Wire)(φmm)
    4
  • Trusco code
    833-8907
  • Specifications
    Head Finish: Rust-Resistant Finish / Handle Specification: Comfort
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. Forged body is exceptionally sturdy. Made from oil-quenched hardened chrome vanadium electrical steel.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7102-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,022.87

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1