(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Cable Cutter 9506-230

Insulated Cable Cutter 9506-230

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9506-230

  • Total Length(mm)
    230
  • Mass(g)
    274
  • Cutting Capacity: Copper / Aluminum Cable(mm2)
    50
  • Cutting Capacity: Steel Wire(φmm)
    16
  • JAN Code
    4003773006305
  • Specifications
    Head Finish: Polished / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Can cut up to 16 mm2 of single wire, 50 mm2 of composite wire, and 70 mm2 of fine strand wire for copper wire, and up to 70 mm2 of composite wire for aluminum wire. Designed to make the maximum use of the principles of leverage, it enables easy cable cutting with just one hand. Cuts cables with almost no distortion. Blades are made of strengthened stainless steel.
  • Note
    * Cannot cut iron wire and hard steel wire.
Part Number
9506-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,504.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    230
  • Mass(g)
    274
  • Cutting Capacity: Copper / Aluminum Cable(mm2)
    50
  • Cutting Capacity: Steel Wire(φmm)
    16
  • JAN Code
    4003773006305
  • Specifications
    Head Finish: Polished / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Can cut up to 16 mm2 of single wire, 50 mm2 of composite wire, and 70 mm2 of fine strand wire for copper wire, and up to 70 mm2 of composite wire for aluminum wire. Designed to make the maximum use of the principles of leverage, it enables easy cable cutting with just one hand. Cuts cables with almost no distortion. Blades are made of strengthened stainless steel.
  • Note
    * Cannot cut iron wire and hard steel wire.

Product Description

The blade is precisely polished and hardened. Handle has a flange that enables a firm grip. Easy grasp grip and an adjustable screw joint.

Specifications of 9506-230

  • Total Length(mm)
    230
  • Mass(g)
    274
  • Cutting Capacity: Copper / Aluminum Cable(mm2)
    50
  • Cutting Capacity: Steel Wire(φmm)
    16
  • JAN Code
    4003773006305
  • Specifications
    Head Finish: Polished / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Can cut up to 16 mm2 of single wire, 50 mm2 of composite wire, and 70 mm2 of fine strand wire for copper wire, and up to 70 mm2 of composite wire for aluminum wire. Designed to make the maximum use of the principles of leverage, it enables easy cable cutting with just one hand. Cuts cables with almost no distortion. Blades are made of strengthened stainless steel.
  • Note
    * Cannot cut iron wire and hard steel wire.
Part Number
9506-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,504.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1