Insulated Cable Cutter 9516-165/9526-165

Brand :
KNIPEX
Caution
Product Description
[Specifications]
- Total Length (mm): 165
- Cutting Capacity: Copper/Aluminum Cable (φmm): 15
- Cutting Capacity: Copper/Aluminum Cable (mm²): 50
- Type: Head Finish: Chrome Plated/Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
[Others]
- Cannot cut steel wire.