Wire Cutter, Cutting Nipper 9900

Caution
Product Description
Reasonable nippers ideal for twisting and cutting wires. Unrivaled precision and long lifespan make this tool beloved around in countries around the world.
[Features]
■ High cutting power with low force.
· The powerful nippers have very high cutting capacity and can cut wires with less stroke.
· These 2 points represent significant merits as far as the operator is concerned.
■ Reduces load by 27%.
· A force of 412 N (41.2 kp) is required for cutting 3 mm diameter wire with a normal blade (300 mm), but by using the heavy-duty biting blade (of the same size), only a force of 300 N (30.0 kp) is needed.
· Quickly and simply bends and cuts wires.
· Reasonable nippers ideal for twisting and cutting wires.
· Oil tempered and quenched special tool steel is used for the material.
· 9900-220 K12: Head width is 12 mm, and it is especially suitable for tile repair work.
· Head finish: Polished.
· Handle specification: Rust-proof finish.