(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter 9561-150

Wire Cutter 9561-150

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9561-150

  • Overall Length(mm)
    150
  • Cutting Capacity: Wire(mm)
    3
  • Mass(g)
    211
  • JAN Code
    4003773065197
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.
Part Number
9561-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,270.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    150
  • Cutting Capacity: Wire(mm)
    3
  • Mass(g)
    211
  • JAN Code
    4003773065197
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

Product Description

[Features]
· Also enables cutting of medium-hard wire, steel rod and cable of up to 6 mm in diameter.
· Includes a convenient open spring for repeated work and a lock that can close the opening when stored.
· The cutter portion has undergone thorough hardening.
· A specially shaped blade is used to prevent the cut surface of the wire rope from spreading.
· Head finish: Polished.
· Handle Specification: Plastic

Specifications of 9561-150

  • Overall Length(mm)
    150
  • Cutting Capacity: Wire(mm)
    3
  • Mass(g)
    211
  • JAN Code
    4003773065197
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.
Part Number
9561-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,270.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1