(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tweezers 9295-90

Tweezers 9295-90

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9295-90

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    160
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    32
  • JAN Code
    4003773055020
  • Specifications
    A type that, when gripped, the port can open in reverse action, and there is no need to apply force when holding a part.
Part Number
9295-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,302.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    160
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    32
  • JAN Code
    4003773055020
  • Specifications
    A type that, when gripped, the port can open in reverse action, and there is no need to apply force when holding a part.

Product Description

A thin tip. Has a bent tip. The gripping surface has small lateral anti-slide stripes. A plastic cover is installed on the grip part.

[Features]
· A type that, when gripped, the port can open in reverse action, and there is no need to apply force when holding a part.
· Bent Type

Specifications of 9295-90

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    160
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    32
  • JAN Code
    4003773055020
  • Specifications
    A type that, when gripped, the port can open in reverse action, and there is no need to apply force when holding a part.
Part Number
9295-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,302.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1