(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers 9294-91

Tweezers 9294-91

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9294-91

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    160
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    35
  • JAN Code
    4003773055006
Part Number
9294-91
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,297.00

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

Product Description

[Features]
· Highly versatile type that is easy to use in a variety of situations.
· A type that, when gripped, the port can open in reverse action, and there is no need to apply force when holding a part.
· Straight type

Specifications of 9294-91

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    160
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    35
  • JAN Code
    4003773055006
Part Number
9294-91
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,297.00

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1