(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers 9284-18

Tweezers 9284-18

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9284-18

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    0.9
  • Mass(g)
    19
  • JAN Code
    4003773054986
  • Intended Use
    For assembly work.
Part Number
9284-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,390.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    0.9
  • Mass(g)
    19
  • JAN Code
    4003773054986
  • Intended Use
    For assembly work.

Product Description

[Features]
· The width of the square tip is approximately 0.9 mm. Small lateral slip resistant stripes are adhered on the grip area.
· For assembly work.
· Finish: Nickel plating mirror finish.

Specifications of 9284-18

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    0.9
  • Mass(g)
    19
  • JAN Code
    4003773054986
  • Intended Use
    For assembly work.
Part Number
9284-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,390.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1