Direct Connect Small Gas Mask GM76

Caution
- Mask main body only. Canister and pre-filter are sold separately.
- Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Product Description
Gas mask that is used with the canister mounted properly on the mask body.
[Features]
· Designed with the average shape of a Japanese face in mind. The double cushion structure prevents intrusion of toxic substances.
· One touch connection enables simple putting on and removal of the mask.
· Caution: Mask main body only. Canister and pre-filter are sold separately.
· Fit check can easily be performed with the palm of the hand (GM76DS).
· Standard canisters/CA-104N2 series can be mounted.
· Purchase 1 mask body and canister.
[Applications]
· For work where toxic gases are generated at low concentrations (use a canister made for the target gas).
· Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/water dispersible powders/powders), and other toxic gas work.
· For ortho-toluidine countermeasures.
Features
●It is a double cushion structure that prevents invasion of hazardous substances with a design tailored to a Japanese face shape.●A type that classic canister CA-104N2 series can be installed.
Usage
●For work that generates low concentration of toxic gas.●Environmental concentration of harmful substances is 0.1%(1000 ppm) or less.(however, it is 10 times or less than the explosion limit)
Specification
●SPQ(piece):10●Replacement Canister: CA-104N2 Series, CA-107L/OV(excluding GM76DS)
●National Certification Accepted Product (GM76DS: No. TN374, GM76-S: No. TN304, GM28: No. TN128)