(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers 9234-36

Tweezers 9234-36

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9234-36

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    155
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    23
  • JAN Code
    4003773054832
  • Features
    The tip is a bent type. With a nickel plating finish. An all-purpose type useful for all kinds of applications.
Part Number
9234-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,722.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    155
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    23
  • JAN Code
    4003773054832
  • Features
    The tip is a bent type. With a nickel plating finish. An all-purpose type useful for all kinds of applications.

Product Description

The tip portion is long and slender with an attached guide pin. The gripping surface has small lateral anti-slide stripes. Non-slip grip design.

[Features]
· Universal type that can be used in a variety of applications.
· Elongated tip.
· The gripping surface has small lateral anti-slide stripes

Specifications of 9234-36

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    155
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    23
  • JAN Code
    4003773054832
  • Features
    The tip is a bent type. With a nickel plating finish. An all-purpose type useful for all kinds of applications.
Part Number
9234-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,722.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1