(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers 9222-12

Tweezers 9222-12

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9222-12

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    105
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    13
  • JAN Code
    4003773054696
  • Features
    Straight Type. For exceptionally precise assembly work.
Part Number
9222-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    105
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    13
  • JAN Code
    4003773054696
  • Features
    Straight Type. For exceptionally precise assembly work.

Product Description

The tip is extremely precise and sharp. This gripping surface is flat so it will not scratch parts. Made of non-magnetic stainless steel. Body is matte polished.

[Features]
· It is ideal for precision work.
· Slim type.
· The grip surface is flat

Specifications of 9222-12

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    105
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    13
  • JAN Code
    4003773054696
  • Features
    Straight Type. For exceptionally precise assembly work.
Part Number
9222-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1