(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers 9222-07

Tweezers 9222-07

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9222-07

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    115
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    12
  • JAN Code
    4003773054689
  • Features
    For precision work.
  • Specifications
    This straight-type gripping surface is flat so it will not scratch parts. The tips are incredibly thin.
Part Number
9222-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,910.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    115
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    12
  • JAN Code
    4003773054689
  • Features
    For precision work.
  • Specifications
    This straight-type gripping surface is flat so it will not scratch parts. The tips are incredibly thin.

Product Description

Body is matte polished. Made of nonmagnetic, acid resistant stainless steel.

[Features]
· Used for soldering when assembling components in a horizontal direction.
· Straight type.
· Body: Matte polished

Specifications of 9222-07

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    115
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    12
  • JAN Code
    4003773054689
  • Features
    For precision work.
  • Specifications
    This straight-type gripping surface is flat so it will not scratch parts. The tips are incredibly thin.
Part Number
9222-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,910.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1