(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tweezers 9202-53

Tweezers 9202-53

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9202-53

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    1
  • Mass(g)
    16
  • JAN Code
    4003773054603
  • Specifications
    The grip surface is flat, and does not scratch components. Body: Matte polished.
  • Intended Use
    For soldering surface-mount devices (SMDs).
Part Number
9202-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    1
  • Mass(g)
    16
  • JAN Code
    4003773054603
  • Specifications
    The grip surface is flat, and does not scratch components. Body: Matte polished.
  • Intended Use
    For soldering surface-mount devices (SMDs).

Product Description

[Features]
· For soldering surface-mounted parts (SMD).
· Tip width is approximately 1 mm. Tips designed for easy gripping when gripping, bending and adjusting parts.
· Made of non-magnetic stainless steel.
· This gripping surface is flat so it will not scratch parts.
· Body: Matte polished.

Specifications of 9202-53

  • Tip Type
    Curved Ends
  • Overall Length(mm)
    120
  • Non-magnetism function Y/N
    Included
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    1
  • Mass(g)
    16
  • JAN Code
    4003773054603
  • Specifications
    The grip surface is flat, and does not scratch components. Body: Matte polished.
  • Intended Use
    For soldering surface-mount devices (SMDs).
Part Number
9202-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1