(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
9531-250 |
9531-280 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Cutting Capacity (Copper / Aluminum Cable) (φmm) |
Cutting Capacity (MCM) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25,174.00 ฿ 20,139.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 250 | 575 | 32 | 500 | 4003773043935 | ||
฿ 33,470.00 ฿ 26,776.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 280 | 750 | 52 | 750 | 4003773043942 |
[Features]
· Cable can be cut through cleanly without distorting the cable.
· The ratchet mechanism makes one-handed operation possible.
· The 2-step ratchet mechanism enables easy cutting of cables.
· Head finish: Lacquer finish.
· Handle specification: Comfort.
Part Number |
---|
9531-250 |
9531-280 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Mass (g) |
Cutting Capacity (Copper / Aluminum Cable) (φmm) |
Cutting Capacity (MCM) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25,174.00 ฿ 20,139.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 250 | 575 | 32 | 500 | 4003773043935 | ||
฿ 33,470.00 ฿ 26,776.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 280 | 750 | 52 | 750 | 4003773043942 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?