(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Cutter 9571/9581

Cable Cutter 9571/9581

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,365.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9571-445 SALE
9571-600 SALE
9579-445 SALE
9579-600 SALE
9581-600 SALE
9589-600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Applicable Part Number Cutting Capacity
(φmm)
Cutting Capacity (Wire Rope)
(φmm)
Cutting Capacity (Round Bar)
(φmm)
Specifications Features JAN Code

฿ 27,937.00

฿ 22,349.60

KUN HAND TOOL 1 Piece(s) 12 Day(s) 445 1083 - 95 10 7 Head Finish: Polished / Handle Specification: Plastic Sleeve The handle is made with strengthened aluminum for light weight. The cutter head is replaceable. Cutter head material consists of oil quenched and tempered special tool steel. 4003773014522

฿ 32,754.00

฿ 26,203.20

KUN HAND TOOL 1 Piece(s) 11 Day(s) 600 1716 - 150 14 9 Head Finish: Polished / Handle Specification: Plastic Sleeve The handle is made with strengthened aluminum for light weight. The cutter head is replaceable. Cutter head material consists of oil quenched and tempered special tool steel. 4003773014539

฿ 19,365.00

฿ 15,492.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) - - Replacement Blade for 9571-445 - - - - - 4003773025320

฿ 21,745.00

฿ 17,396.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) - - Replaceable blade for 9571-600, 9577-600 - - - - - 4003773025337

฿ 50,454.00

฿ 40,363.20

KUN HAND TOOL 1 Piece(s) 11 Day(s) 600 2256 - 150 14 9 Head Finish: Polished / Handle Specification: Plastic Sleeve The handle is made with strengthened aluminum for light weight. The cutter head is replaceable. Cutter head material consists of oil quenched and tempered special tool steel. Furthermore, the cutter head is strengthened for piano wire cutting as well. 4003773025344

฿ 34,302.00

฿ 27,441.60

KUN HAND TOOL 1 Piece(s) 11 Day(s) - - Replacement Blade for 9581-600 - - - - - 4003773025351

Product Description

[Features]
· It can cut wire ropes, steel rods, copper and aluminum cables.
· It can also cut overhead cables.
· The design maximizes leverage, ensuring excellent cutting with less power.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Part Number
9571-445 SALE
9571-600 SALE
9579-445 SALE
9579-600 SALE
9581-600 SALE
9589-600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Applicable Part Number Cutting Capacity
(φmm)
Cutting Capacity (Wire Rope)
(φmm)
Cutting Capacity (Round Bar)
(φmm)
Specifications Features JAN Code

฿ 27,937.00

฿ 22,349.60

KUN HAND TOOL 1 Piece(s) 12 Day(s) 445 1083 - 95 10 7 Head Finish: Polished / Handle Specification: Plastic Sleeve The handle is made with strengthened aluminum for light weight. The cutter head is replaceable. Cutter head material consists of oil quenched and tempered special tool steel. 4003773014522

฿ 32,754.00

฿ 26,203.20

KUN HAND TOOL 1 Piece(s) 11 Day(s) 600 1716 - 150 14 9 Head Finish: Polished / Handle Specification: Plastic Sleeve The handle is made with strengthened aluminum for light weight. The cutter head is replaceable. Cutter head material consists of oil quenched and tempered special tool steel. 4003773014539

฿ 19,365.00

฿ 15,492.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) - - Replacement Blade for 9571-445 - - - - - 4003773025320

฿ 21,745.00

฿ 17,396.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) - - Replaceable blade for 9571-600, 9577-600 - - - - - 4003773025337

฿ 50,454.00

฿ 40,363.20

KUN HAND TOOL 1 Piece(s) 11 Day(s) 600 2256 - 150 14 9 Head Finish: Polished / Handle Specification: Plastic Sleeve The handle is made with strengthened aluminum for light weight. The cutter head is replaceable. Cutter head material consists of oil quenched and tempered special tool steel. Furthermore, the cutter head is strengthened for piano wire cutting as well. 4003773025344

฿ 34,302.00

฿ 27,441.60

KUN HAND TOOL 1 Piece(s) 11 Day(s) - - Replacement Blade for 9581-600 - - - - - 4003773025351

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1