(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Cutter 9512-165

Cable Cutter 9512-165

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9512-165

  • Total Length(mm)
    165
  • Mass(g)
    245
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    15
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    50
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort / Blade Hardness: HRC54-56
  • Features
    Cleanly cut cables with no distortion. Easily work with one hand. Screw joint is adjustable. Forged body is very robust. The material is forged, oil quenched, and tempered vanadium steel.
  • JAN Code
    4003773029182
Part Number
9512-165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,387.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    165
  • Mass(g)
    245
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    15
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    50
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort / Blade Hardness: HRC54-56
  • Features
    Cleanly cut cables with no distortion. Easily work with one hand. Screw joint is adjustable. Forged body is very robust. The material is forged, oil quenched, and tempered vanadium steel.
  • JAN Code
    4003773029182

Product Description

[Features]
· Various work can be done, including cable cutting/disassembly/stripping (peeling).
· Enables cutting of solid and composite copper and aluminum wire.
· The blade is precisely polished and hardened.
· Blade Hardness: HRC 54-56

Specifications of 9512-165

  • Total Length(mm)
    165
  • Mass(g)
    245
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    15
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    50
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort / Blade Hardness: HRC54-56
  • Features
    Cleanly cut cables with no distortion. Easily work with one hand. Screw joint is adjustable. Forged body is very robust. The material is forged, oil quenched, and tempered vanadium steel.
  • JAN Code
    4003773029182
Part Number
9512-165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,387.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1