(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Cutter 9511-200

Cable Cutter 9511-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9511-200

  • Total Length(mm)
    200
  • Cutting Capacity(mm)
    20
  • Mass(g)
    295
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Blade Hardness: HRC54-56
  • Features
    Cleanly cut cables with no distortion. Easily work with one hand. Screw joint is adjustable. Forged body is very robust. The material is forged, oil quenched, and tempered vanadium steel.
  • JAN Code
    4003773028291
Part Number
9511-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,892.00

KUN HAND TOOL 1 Piece(s) 16 Day(s) 10

Basic Specifications

  • Total Length(mm)
    200
  • Cutting Capacity(mm)
    20
  • Mass(g)
    295
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Blade Hardness: HRC54-56
  • Features
    Cleanly cut cables with no distortion. Easily work with one hand. Screw joint is adjustable. Forged body is very robust. The material is forged, oil quenched, and tempered vanadium steel.
  • JAN Code
    4003773028291

Product Description

The blade is precisely polished and hardened.

[Features]
· Enables cutting of solid and composite copper and aluminum wire.
· Cable can be cut through cleanly without distorting the cable.
· Can be operated easily with one hand.
· Blade hardness: HRC 54-56.
· Head Finish: Polished Black Finish

Specifications of 9511-200

  • Total Length(mm)
    200
  • Cutting Capacity(mm)
    20
  • Mass(g)
    295
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating / Blade Hardness: HRC54-56
  • Features
    Cleanly cut cables with no distortion. Easily work with one hand. Screw joint is adjustable. Forged body is very robust. The material is forged, oil quenched, and tempered vanadium steel.
  • JAN Code
    4003773028291
Part Number
9511-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,892.00

KUN HAND TOOL 1 Piece(s) 16 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1