(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ribbon cable cutter【1-10 Pieces Per Package】

Ribbon cable cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 880.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9415-215
9419-215
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Total Length
(mm)
Cutting Capacity
(mm)
Mass
(g)
Applicable Part Number Specifications Features JAN Code

฿ 4,640.61

KUN HAND TOOL 1 Piece(s) - 5 Day(s) 215 56 345 - Head Finish: Nickel Plated Finish / Handle Specification: Plastic Sleeve Cables can be cut at right angle by using the cut guide. Replaceable trapezoidal blade. Equipped with an open spring that's convenient for repetitive work and a lock that keeps the head closed in storage. The handles and head are made of reinforced special steel. 4003773046011

฿ 880.91

KUN HAND TOOL 1 Pack(s)

10 Pieces Per Package

3 Day(s) - - - Replaceable Blade for 9415-215, 9435-215 - - 4003773046219

Product Description

[Features]
· Ribbon cable of up to 56 mm can be cut without crushing the cutting surface.
· Cable can be cut through perpendicularly using a cut guide.
· Replaceable trapezoidal blade.
· Head finish: Nickel plated.
· Handle Specification: Plastic Sleeve

Part Number
9415-215
9419-215
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Total Length
(mm)
Cutting Capacity
(mm)
Mass
(g)
Applicable Part Number Specifications Features JAN Code

฿ 4,640.61

KUN HAND TOOL 1 Piece(s) - 5 Day(s) 215 56 345 - Head Finish: Nickel Plated Finish / Handle Specification: Plastic Sleeve Cables can be cut at right angle by using the cut guide. Replaceable trapezoidal blade. Equipped with an open spring that's convenient for repetitive work and a lock that keeps the head closed in storage. The handles and head are made of reinforced special steel. 4003773046011

฿ 880.91

KUN HAND TOOL 1 Pack(s)

10 Pieces Per Package

3 Day(s) - - - Replaceable Blade for 9415-215, 9435-215 - - 4003773046219

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1