(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8801-180 |
8801-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Pipe (φmm) |
Nut (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,380.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 7 | 180 | 180 | 32 | 30 | 4003773035695 | ||
฿ 3,820.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 9 | 300 | 511 | 70 | 60 | 4003773038788 |
[Features]
· Square, flat jaws enable secure grip on wide range of shapes.
· Joint part is 3 pieces joined together to prevent lateral runout.
· Handle Specification: Plastic Coating (Non-Slip Finish)
Part Number |
---|
8801-180 |
8801-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Pipe (φmm) |
Nut (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,380.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 7 | 180 | 180 | 32 | 30 | 4003773035695 | ||
฿ 3,820.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 9 | 300 | 511 | 70 | 60 | 4003773038788 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?