(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (Cobra, Quick Set)

Water Pump Pliers (Cobra, Quick Set)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8721-250

  • Mass(g)
    300
  • Pipe(φmm)
    50
  • Nut(mm)
    46
  • JAN Code
    4003773073796
  • Specification (Individual)
    A unique quick-set simple adjustment with a characteristic jaw shape that prevents slipping after the device has gripped down. Fits perfectly to pieces of various shape. Uses a box-joint structure where three layers are joined together, and since the jaw does not shift sideways during use, it can be operated with light force.
Part Number
8721-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,604.00

HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Mass(g)
    300
  • Pipe(φmm)
    50
  • Nut(mm)
    46
  • JAN Code
    4003773073796
  • Specification (Individual)
    A unique quick-set simple adjustment with a characteristic jaw shape that prevents slipping after the device has gripped down. Fits perfectly to pieces of various shape. Uses a box-joint structure where three layers are joined together, and since the jaw does not shift sideways during use, it can be operated with light force.

Product Description

When adjusting the jaw opening width, sliding the handle is all that is needed to complete adjustments, thanks to the simple structure not requiring the lock button to be pressed. This enables the mouth width to be adjusted simply by moving the handle in narrow spaces without room for hands.

[Features]
· Grasps the pipe and nut securely.
· Push button allows for fine jaw width adjustment performed quickly and easily.
· Jaw can be adjusted for use in various applications.
· When adjusting the jaw opening width, sliding the handle is all that is needed to complete adjustments, thanks to the simple structure not requiring the lock button to be pressed.
· This Quick Set enables simple adjustment, capable of adjusting the mouth opening by just moving the handle, even when working in narrow, hard-to-reach places.
· Unique jaw shape does not slip after biting down.
· A perfect fit for various workpiece shapes.
· Uses a triple-layer box-joint structure, and since the jaw does not shift sideways during use, it can be operated with lighter force.
· Handle specification: Plastic coating (non-slip finish).

Specifications of 8721-250

  • Mass(g)
    300
  • Pipe(φmm)
    50
  • Nut(mm)
    46
  • JAN Code
    4003773073796
  • Specification (Individual)
    A unique quick-set simple adjustment with a characteristic jaw shape that prevents slipping after the device has gripped down. Fits perfectly to pieces of various shape. Uses a box-joint structure where three layers are joined together, and since the jaw does not shift sideways during use, it can be operated with light force.
Part Number
8721-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,604.00

HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1