(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (Cobra) 8705

Water Pump Pliers (Cobra) 8705

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,732.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
8705-250
8705-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Adjustment
(Steps)
Overall Length
(mm)
Mass
(g)
Pipe
(φmm)
Nut
(mm)
JAN Code

฿ 4,732.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 25 250 376 50 46 4003773005681

฿ 6,142.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 30 300 379 70 60 4003773014126

Basic Specifications

  • Specification (Individual)
    Oil tempered and quenched chrome vanadium electrical steel is used for the material.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

KNIPEX Cobra is high performance water pump pliers. Jaw opening adjustment can be performed with a push button for safety, eliminating unintentional changes in width during work. Jaw opening can be adjusted with one hand.

[Features]
· Grasps the pipe and nut securely.
· Push button allows for fine jaw width adjustment performed quickly and easily.
· Jaw can be adjusted for use in various applications.
· Jaw opening adjustment is easy with just a push button.
· Square, flat jaws enable secure grip on wide range of shapes.
· Handle Specification: Comfort Type

Part Number
8705-250
8705-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Adjustment
(Steps)
Overall Length
(mm)
Mass
(g)
Pipe
(φmm)
Nut
(mm)
JAN Code

฿ 4,732.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 25 250 376 50 46 4003773005681

฿ 6,142.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 30 300 379 70 60 4003773014126

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1