(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (Smart Grip)

Water Pump Pliers (Smart Grip)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8501-250

  • Overall Length(mm)
    250
  • Pipe(φmm)
    3 to 32
  • Nut(mm)
    10~36
  • JAN Code
    4003773061311
  • Handle Type
    Plastic Coating
  • Specification (Individual)
    Equipped with a lever that can be locked by closing the mouth so as not to be too bulky when stored. Joint part is 3 pieces joined together to prevent lateral shaking (box joint). Grasp the pipe and nut securely using little force.
Part Number
8501-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,484.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    250
  • Pipe(φmm)
    3 to 32
  • Nut(mm)
    10~36
  • JAN Code
    4003773061311
  • Handle Type
    Plastic Coating
  • Specification (Individual)
    Equipped with a lever that can be locked by closing the mouth so as not to be too bulky when stored. Joint part is 3 pieces joined together to prevent lateral shaking (box joint). Grasp the pipe and nut securely using little force.

Product Description

[Features]
· Simply insert into the target object and it will automatically calibrate to the optimal opening width.
· Since buttons are not required for size adjustments, both left-handed users and right-handed users can work without any discomfort.
· Water pump pliers that do not require a button to be pushed to adjust mouth width.
· Handle Specification: Plastic Coating (Non-Slip Finish)

Specifications of 8501-250

  • Overall Length(mm)
    250
  • Pipe(φmm)
    3 to 32
  • Nut(mm)
    10~36
  • JAN Code
    4003773061311
  • Handle Type
    Plastic Coating
  • Specification (Individual)
    Equipped with a lever that can be locked by closing the mouth so as not to be too bulky when stored. Joint part is 3 pieces joined together to prevent lateral shaking (box joint). Grasp the pipe and nut securely using little force.
Part Number
8501-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,484.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1