(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/2 SQ Insulated Hex Bit Socket

1/2 SQ Insulated Hex Bit Socket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,907.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9849-05
9849-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Length of Non-insulating Portion of Blade
(mm)
JAN Code

฿ 3,907.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 5 9(±2) 4003773021155

฿ 3,907.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 6 10(±2) 4003773021162

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Overall Length(mm)
    75
  • Applicable Standards
    None
  • Mass(g)
    90
  • Specifications
    1,000 V insulated

Product Description

[Features]
· 1,000 V insulated.
· Hex bit socket for metric sizes.
· The tool body has chrome plating.

Part Number
9849-05
9849-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Length of Non-insulating Portion of Blade
(mm)
JAN Code

฿ 3,907.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 5 9(±2) 4003773021155

฿ 3,907.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 6 10(±2) 4003773021162

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1