(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
9839-05 |
9839-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Mass (g) |
Length of Non-insulating Portion of Blade (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 4,429.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 5 | 55 | 9(±2) | 4003773020776 | ||
฿ 4,429.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 6 | 60 | 10(±2) | 4003773020783 |
[Features]
· 1,000 V insulated.
· Hex bit socket for metric sizes.
· The tool body has chrome plating
Part Number |
---|
9839-05 |
9839-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Mass (g) |
Length of Non-insulating Portion of Blade (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 4,429.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 5 | 55 | 9(±2) | 4003773020776 | ||
฿ 4,429.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 6 | 60 | 10(±2) | 4003773020783 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?