(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/2" SQ Insulated Ratchet Handle 9842

1/2" SQ Insulated Ratchet Handle 9842

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 9842

  • Overall Length(mm)
    265
  • Mass(g)
    600
  • JAN Code
    4003773026525
  • Features(A pair of)
    The material is chrome vanadium steel compliant with DIN EN/IEC 60900 standards.
Part Number
9842 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,969.00

฿ 11,175.20

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    265
  • Mass(g)
    600
  • JAN Code
    4003773026525
  • Features(A pair of)
    The material is chrome vanadium steel compliant with DIN EN/IEC 60900 standards.

Product Description

Interchanging the 1,000 V insulation head enables switching the direction of rotation. It can be used in both forward and reverse rotation. Attaches sockets quickly and simply.

Specifications of 9842

  • Overall Length(mm)
    265
  • Mass(g)
    600
  • JAN Code
    4003773026525
  • Features(A pair of)
    The material is chrome vanadium steel compliant with DIN EN/IEC 60900 standards.
Part Number
9842 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,969.00

฿ 11,175.20

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1