(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/2" SQ Insulated Ratchet Handle 9841

1/2" SQ Insulated Ratchet Handle 9841

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 9841

  • Overall Length(mm)
    265
  • Mass(g)
    625
  • JAN Code
    4003773026518
  • Features(A pair of)
    Socket can be mounted quickly and easily. Material conforms to chromium vanadium steel DIN EN/IEC 60900 standard.
  • Note
    * In order to increase safety, use together with Knipex 1/2SQ insulation series.
Part Number
9841 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,832.00

฿ 11,065.60

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    265
  • Mass(g)
    625
  • JAN Code
    4003773026518
  • Features(A pair of)
    Socket can be mounted quickly and easily. Material conforms to chromium vanadium steel DIN EN/IEC 60900 standard.
  • Note
    * In order to increase safety, use together with Knipex 1/2SQ insulation series.

Product Description

1,000 V insulation. Used in combination with an insulation socket. It can be used in both forward and reverse rotation. Ratchet movement is very smooth.

Specifications of 9841

  • Overall Length(mm)
    265
  • Mass(g)
    625
  • JAN Code
    4003773026518
  • Features(A pair of)
    Socket can be mounted quickly and easily. Material conforms to chromium vanadium steel DIN EN/IEC 60900 standard.
  • Note
    * In order to increase safety, use together with Knipex 1/2SQ insulation series.
Part Number
9841 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,832.00

฿ 11,065.60

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1