(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated spanner 1000 V insulation

Insulated spanner 1000 V insulation

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,266.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9800-07
9800-08
9800-09
9800-1/2
9800-1/4
9800-3/4
9800-3/8
9800-5/8
9800-5/16
9800-7/16
9800-9/16
9800-10
9800-11
9800-12
9800-13
9800-14
9800-15
9800-16
9800-17
9800-18
9800-19
9800-22
9800-24
9800-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Thickness
(mm)
Mass
(g)
Size
(mm)
Size
(inch)
Width of Wrench
(mm)
JAN Code

฿ 1,266.27

KUN HAND TOOL 1 Piece(s) 5 Day(s) 105 4 30 7 - 20 4003773019824

฿ 1,266.27

KUN HAND TOOL 1 Piece(s) 6 Day(s) 105 4 30 8 - 22 4003773019831

฿ 2,164.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 105 4 35 9 - 24 4003773019848

฿ 2,519.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 140 6.5 - - 1/2 34 4003773019879

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 108 4 - - 1/4 20 4003773019886

฿ 3,134.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 190 9 - - 3/4 47 4003773020035

฿ 2,410.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 108 5 - - 3/8 27 4003773020042

฿ 2,850.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 165 7 - - 5/8 38 4003773020080

฿ 2,359.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 108 4 - - 5/16 22 4003773020073

฿ 2,467.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 120 5.5 - - 7/16 30 4003773020097

฿ 2,685.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 152 6.5 - - 9/16 35 4003773020110

฿ 2,244.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 105 5 40 10 - 27 4003773019893

฿ 2,244.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 120 5.5 60 11 - 30 4003773019909

฿ 1,369.37

KUN HAND TOOL 1 Piece(s) 6 Day(s) 125 5.5 60 12 - 32 4003773019923

฿ 1,356.20

KUN HAND TOOL 1 Piece(s) 7 Day(s) 130 6.5 65 13 - 34 4003773019930

฿ 2,330.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 135 6.5 80 14 - 35 4003773019947

฿ 2,330.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 145 7 85 15 - 37 4003773019954

฿ 2,519.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 155 7 110 16 - 38 4003773019961

฿ 1,614.21

KUN HAND TOOL 1 Piece(s) 6 Day(s) 155 8 110 17 - 42 4003773019978

฿ 3,134.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 160 8 140 18 - 44 4003773019985

฿ 3,134.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 165 9 150 19 - 47 4003773019992

฿ 3,270.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 190 9 200 22 - 52 4003773020004

฿ 3,684.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 210 9 280 24 - 56 4003773020011

฿ 4,015.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 215 9 310 27 - 63 4003773020028

Basic Specifications

  • Product Type
    Spanner
  • Features(A pair of)
    The material is forged chrome vanadium steel compliant with DIN EN/IEC 60900 standards. The dimensions of each part are those before application of the insulating coating.

Product Description

1,000 V insulated type heads are angled at 15° and have a chrome plated finish tool body.

Part Number
9800-07
9800-08
9800-09
9800-1/2
9800-1/4
9800-3/4
9800-3/8
9800-5/8
9800-5/16
9800-7/16
9800-9/16
9800-10
9800-11
9800-12
9800-13
9800-14
9800-15
9800-16
9800-17
9800-18
9800-19
9800-22
9800-24
9800-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Thickness
(mm)
Mass
(g)
Size
(mm)
Size
(inch)
Width of Wrench
(mm)
JAN Code

฿ 1,266.27

KUN HAND TOOL 1 Piece(s) 5 Day(s) 105 4 30 7 - 20 4003773019824

฿ 1,266.27

KUN HAND TOOL 1 Piece(s) 6 Day(s) 105 4 30 8 - 22 4003773019831

฿ 2,164.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 105 4 35 9 - 24 4003773019848

฿ 2,519.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 140 6.5 - - 1/2 34 4003773019879

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 108 4 - - 1/4 20 4003773019886

฿ 3,134.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 190 9 - - 3/4 47 4003773020035

฿ 2,410.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 108 5 - - 3/8 27 4003773020042

฿ 2,850.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 165 7 - - 5/8 38 4003773020080

฿ 2,359.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 108 4 - - 5/16 22 4003773020073

฿ 2,467.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 120 5.5 - - 7/16 30 4003773020097

฿ 2,685.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 152 6.5 - - 9/16 35 4003773020110

฿ 2,244.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 105 5 40 10 - 27 4003773019893

฿ 2,244.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 120 5.5 60 11 - 30 4003773019909

฿ 1,369.37

KUN HAND TOOL 1 Piece(s) 6 Day(s) 125 5.5 60 12 - 32 4003773019923

฿ 1,356.20

KUN HAND TOOL 1 Piece(s) 7 Day(s) 130 6.5 65 13 - 34 4003773019930

฿ 2,330.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 135 6.5 80 14 - 35 4003773019947

฿ 2,330.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 145 7 85 15 - 37 4003773019954

฿ 2,519.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 155 7 110 16 - 38 4003773019961

฿ 1,614.21

KUN HAND TOOL 1 Piece(s) 6 Day(s) 155 8 110 17 - 42 4003773019978

฿ 3,134.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 160 8 140 18 - 44 4003773019985

฿ 3,134.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 165 9 150 19 - 47 4003773019992

฿ 3,270.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 190 9 200 22 - 52 4003773020004

฿ 3,684.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 210 9 280 24 - 56 4003773020011

฿ 4,015.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 215 9 310 27 - 63 4003773020028

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1