(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knipex Insulation Box Wrench

Knipex Insulation Box Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,970.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9801-07
9801-08
9801-09
9801-10
9801-11
9801-12
9801-13
9801-14
9801-15
9801-16
9801-17
9801-18
9801-19
9801-22
9801-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Thickness
(mm)
Mass
(g)
Size
(mm)
Width of Offset Wrench
(mm)
JAN Code

฿ 2,497.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 150 7 50 7 12 4003773020134

฿ 1,970.00

HAND TOOL 1 Piece(s) 1 Day(s) 155 7 50 8 14 4003773020141

฿ 2,664.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 165 8 75 9 15.5 4003773020158

฿ 2,031.00

HAND TOOL 1 Piece(s) 1 Day(s) 160 9 80 10 17 4003773020196

฿ 2,822.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 180 10 90 11 18.5 4003773020202

฿ 2,070.00

HAND TOOL 1 Piece(s) 1 Day(s) 190 10 130 12 18.5 4003773020226

฿ 2,131.00

HAND TOOL 1 Piece(s) 1 Day(s) 185 11 120 13 21.5 4003773020233

฿ 2,440.00

HAND TOOL 1 Piece(s) 1 Day(s) 195 12 150 14 23 4003773020240

฿ 3,350.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 215 12 165 15 24 4003773020257

฿ 3,459.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 200 12 190 16 26 4003773020264

฿ 2,513.34

HAND TOOL 1 Piece(s) 1 Day(s) 205 13 185 17 27 4003773020271

฿ 3,762.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 210 13 235 18 29 4003773020288

฿ 2,735.00

HAND TOOL 1 Piece(s) 12 Day(s) 225 14 250 19 30 4003773020295

฿ 4,377.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 225 15 265 22 35 4003773020301

฿ 3,377.00

HAND TOOL 1 Piece(s) 1 Day(s) 265 16 355 24 38 4003773020318

Basic Specifications

  • Product Type
    Box Wrench
  • Features(A pair of)
    The material is forged chrome vanadium steel compliant with DIN EN/IEC 60900 standards. The dimensions of each part are those before application of the insulating coating.

Product Description

1,000 V insulation head is offset type. The tool body has chrome plating.

Part Number
9801-07
9801-08
9801-09
9801-10
9801-11
9801-12
9801-13
9801-14
9801-15
9801-16
9801-17
9801-18
9801-19
9801-22
9801-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Thickness
(mm)
Mass
(g)
Size
(mm)
Width of Offset Wrench
(mm)
JAN Code

฿ 2,497.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 150 7 50 7 12 4003773020134

฿ 1,970.00

HAND TOOL 1 Piece(s) 1 Day(s) 155 7 50 8 14 4003773020141

฿ 2,664.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 165 8 75 9 15.5 4003773020158

฿ 2,031.00

HAND TOOL 1 Piece(s) 1 Day(s) 160 9 80 10 17 4003773020196

฿ 2,822.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 180 10 90 11 18.5 4003773020202

฿ 2,070.00

HAND TOOL 1 Piece(s) 1 Day(s) 190 10 130 12 18.5 4003773020226

฿ 2,131.00

HAND TOOL 1 Piece(s) 1 Day(s) 185 11 120 13 21.5 4003773020233

฿ 2,440.00

HAND TOOL 1 Piece(s) 1 Day(s) 195 12 150 14 23 4003773020240

฿ 3,350.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 215 12 165 15 24 4003773020257

฿ 3,459.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 200 12 190 16 26 4003773020264

฿ 2,513.34

HAND TOOL 1 Piece(s) 1 Day(s) 205 13 185 17 27 4003773020271

฿ 3,762.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 210 13 235 18 29 4003773020288

฿ 2,735.00

HAND TOOL 1 Piece(s) 12 Day(s) 225 14 250 19 30 4003773020295

฿ 4,377.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 225 15 265 22 35 4003773020301

฿ 3,377.00

HAND TOOL 1 Piece(s) 1 Day(s) 265 16 355 24 38 4003773020318

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification. 
●Compliant to DIN EN/IEC 60900 standard.

Specification

●SPQ(piece):6

Materials

●Forged Chrome Vanadium Steel