(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1212-02 |
1212-06 |
1212-10 |
1212-12 |
1219-02 |
1219-06 |
1219-11 |
1219-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle Type | Head Finish | Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,121.27 |
KUN HAND TOOL | 1 Piece(s) | 5 Day(s) | Comfort | Nickel Plating | 447 | 32-14 | 0.03-2.08 | 4003773048077 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. The equipped cable guide enables precise arrangement of cable positioning. | * Comfort handle (main item) is not insulated. | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Comfort | Nickel Plating | 445 | 26-10 | 0.14-6 | 4003773049005 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. | * Comfort handle (main item) is not insulated. | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Comfort | Nickel Plating | 445 | 13-7 | 2.5-10 | 4003773049012 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. Ideal for solar cable use (weatherproof cable connected to solar power generators), particularly RADOX coating of solar cables. | * Comfort handle (main item) is not insulated. | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Comfort | Nickel Plating | 450 | 11-7 | 4-10 | 4003773073758 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. | * Comfort handle (main item) is not insulated. | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773049036 | Replaceable Blade for Wire Stripper 1212-02 | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773049043 | Replaceable Blade for Wire Stripper 1212-06 | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773063001 | Replaceable Blade for Wire Stripper 1212-11 | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773073765 | Replaceable Blade for Wire Stripper 1212-12 | - |
Wire stripper for easy stripping.
[Features]
·An electrical tool that uses the latest mechanism.
·The ultra-precision blade makes it possible to carefully strip stranded wires.
·Comes with a stopper to fix the stripping length.
·The insulating material has a multi-layer structure that is connected with a positive bond that is hard to come off.
·A second double edge ensures that the remaining insulation is retained.
·Interchangeable shaped blades that are precisely adjusted to the respective conductor cross-section.
·Because the blade is so precise, it can easily strip even delicate coatings of fluororesin, silicon, rubber, etc., without damaging the conductor.
Part Number |
---|
1212-02 |
1212-06 |
1212-10 |
1212-12 |
1219-02 |
1219-06 |
1219-11 |
1219-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle Type | Head Finish | Mass (g) |
Stripping Capacity (AWG) |
Stripping Capacity (mm2) |
JAN Code | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,121.27 |
KUN HAND TOOL | 1 Piece(s) | 5 Day(s) | Comfort | Nickel Plating | 447 | 32-14 | 0.03-2.08 | 4003773048077 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. The equipped cable guide enables precise arrangement of cable positioning. | * Comfort handle (main item) is not insulated. | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Comfort | Nickel Plating | 445 | 26-10 | 0.14-6 | 4003773049005 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. | * Comfort handle (main item) is not insulated. | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Comfort | Nickel Plating | 445 | 13-7 | 2.5-10 | 4003773049012 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. Ideal for solar cable use (weatherproof cable connected to solar power generators), particularly RADOX coating of solar cables. | * Comfort handle (main item) is not insulated. | ||
฿ 15,604.00 ฿ 12,483.20 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Comfort | Nickel Plating | 450 | 11-7 | 4-10 | 4003773073758 | Easy to perform repeated work due to the stopper that fixes the stripping (peeling) length. The 4 blades are replaceable. (4 per set) The structure enables smooth operation. Lightweight and compact design coupled with an easy-to-grip handle makes working comfortable. | * Comfort handle (main item) is not insulated. | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773049036 | Replaceable Blade for Wire Stripper 1212-02 | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773049043 | Replaceable Blade for Wire Stripper 1212-06 | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773063001 | Replaceable Blade for Wire Stripper 1212-11 | - | ||
฿ 7,690.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | - | - | - | - | - | 4003773073765 | Replaceable Blade for Wire Stripper 1212-12 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?