(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Absorption Canister for Organic Gas with L3 Filtration Material 6001/2091-L3

Absorption Canister for Organic Gas with L3 Filtration Material 6001/2091-L3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 6001/2091-L3

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Standard
    TN
  • Detail Type
    Canister: 2091 filter material + adapter
  • Particle Collection Efficiency(%)
    99.9 or more
  • Exhaust Resistance(Pa)
    370 or Less
  • Applicable Model
    6000/6000F Series
  • Trusco Code
    330-5678
  • Mass(g)
    107
  • Specifications
    Japan National Certification Approved Product
  • Mass
    220 Min. or More
  • JIS T 8157
    Organic Gas
  • Features 1
    L3
  • Set content
    Korea
  • Amount Of Content
    1 Set
Part Number
6001/2091-L3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,444.00

GAS RESPIRATORS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1 Set

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Standard
    TN
  • Detail Type
    Canister: 2091 filter material + adapter
  • Particle Collection Efficiency(%)
    99.9 or more
  • Exhaust Resistance(Pa)
    370 or Less
  • Applicable Model
    6000/6000F Series
  • Trusco Code
    330-5678
  • Mass(g)
    107
  • Specifications
    Japan National Certification Approved Product
  • Mass
    220 Min. or More
  • JIS T 8157
    Organic Gas
  • Features 1
    L3
  • Set content
    Korea
  • Amount Of Content
    1 Set

Product Description

[Specifications]
・ Replacement part for 6000/6000F
·Type: 2091 filter media + adapter
·Exhalation resistance (Pa): 370 or less

Specifications of 6001/2091-L3

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Standard
    TN
  • Detail Type
    Canister: 2091 filter material + adapter
  • Particle Collection Efficiency(%)
    99.9 or more
  • Exhaust Resistance(Pa)
    370 or Less
  • Applicable Model
    6000/6000F Series
  • Trusco Code
    330-5678
  • Mass(g)
    107
  • Specifications
    Japan National Certification Approved Product
  • Mass
    220 Min. or More
  • JIS T 8157
    Organic Gas
  • Features 1
    L3
  • Set content
    Korea
  • Amount Of Content
    1 Set
Part Number
6001/2091-L3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,444.00

GAS RESPIRATORS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1