- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Direct Connect Gas Mask External Filter
(i)Caution
- จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
ขออภัยในความไม่สะดวก
Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Specifications of 02611
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- Detail Type
- External filter
-
- Applicable Model
- GM-28(M)
-
- Trusco Code
- 388-0761
-
- Mass(g)
- 14
-
- Specification 1
- The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
-
- Application
- For work that generates low concentrations of harmful gases. (Using the canister adapted to target gas)
-
- Features
- Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 315.07
|
GAS RESPIRATORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- Detail Type
- External filter
-
- Applicable Model
- GM-28(M)
-
- Trusco Code
- 388-0761
-
- Mass(g)
- 14
-
- Specification 1
- The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
-
- Application
- For work that generates low concentrations of harmful gases. (Using the canister adapted to target gas)
-
- Features
- Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
-
- Amount Of Content
- 1 pc.
Product Description
External filter for CA-107L/OV, CA-107L/OV
Specifications of 02611
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- Detail Type
- External filter
-
- Applicable Model
- GM-28(M)
-
- Trusco Code
- 388-0761
-
- Mass(g)
- 14
-
- Specification 1
- The environmental concentration of hazardous substances is 0.1% (1000 ppm) or less. However, it is 10 times the exposure limit or less.
-
- Application
- For work that generates low concentrations of harmful gases. (Using the canister adapted to target gas)
-
- Features
- Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 315.07
|
GAS RESPIRATORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a double cushion structure that prevents invasion of hazardous substances with a design tailored to a Japanese face shape.
●A type that classic canister CA-104N2 series can be installed.Usage
●For work that generates low concentration of toxic gas.
●Environmental concentration of harmful substances is 0.1%(1000 ppm) or less.(however, it is 10 times or less than the explosion limit)Specification
●Compatible Model:GM76-SC33, GM-28
●SPQ(piece):10
●Replacement Canister: CA-104N2 Series, CA-107L/OV(excluding GM76DS)
●National Certification Accepted Product (GM76DS: No. TN374, GM76-S: No. TN304, GM28: No. TN128)
●National Certification L2 Classification Accepted Product
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?