(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for TMK-74RT

Filter for TMK-74RT

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TMK-74RF

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL1
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    TMK-77RT、TMK-74RT
  • Trusco Code
    287-1459
  • Mass(g)
    2.2
  • National Certification
    National Certification RL1, Qualified Product (No. TM203)
  • Head cord
    Headband Type Adjustable Strap
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Lightweight design at 120 g. Due to the mechanical filter, it has efficient capturing regardless of the kind of dust being captured.
  • Amount Of Content
    1 pc.
Part Number
TMK-74RF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 124.00

PARTS FOR DUST MASK 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL1
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    TMK-77RT、TMK-74RT
  • Trusco Code
    287-1459
  • Mass(g)
    2.2
  • National Certification
    National Certification RL1, Qualified Product (No. TM203)
  • Head cord
    Headband Type Adjustable Strap
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Lightweight design at 120 g. Due to the mechanical filter, it has efficient capturing regardless of the kind of dust being captured.
  • Amount Of Content
    1 pc.

Product Description

Lightweight design at 120 g.

Specifications of TMK-74RF

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Standard
    RL1
  • Type Details
    Replacement Filter Material
  • Compatible Mask
    TMK-77RT、TMK-74RT
  • Trusco Code
    287-1459
  • Mass(g)
    2.2
  • National Certification
    National Certification RL1, Qualified Product (No. TM203)
  • Head cord
    Headband Type Adjustable Strap
  • Application
    Sander or grinder work, construction work, pesticide spraying (unavailable for emulsion), cleaning work
  • Features
    Lightweight design at 120 g. Due to the mechanical filter, it has efficient capturing regardless of the kind of dust being captured.
  • Amount Of Content
    1 pc.
Part Number
TMK-74RF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 124.00

PARTS FOR DUST MASK 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a mechanical filter, it has stable collection efficiency even if dust is collected.

Usage

●Sander and grinder work. 
●Construction work. 
●Cleaning work and spraying of agricultural chemicals(emulsion is not acceptable).

Specification

●Compatible Model:TMK-77RT, TMK-74RT
●SPQ(piece):10
●National Certification RL1 Classification Accepted Product (type test passing No. TM203) Type Name: DR77R