(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
9753-04 |
9753-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Category | Plier Type | Mass (g) |
Crimping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,739.85 |
KUN HAND TOOL | 1 Piece(s) | 6 Day(s) | Pliers | Pliers | 380 | 0.08-6 | 4003773030270 | It can be automatically crimped to match the size of the end sleeve. It is lightweight and compact, and it can execute crimping work easily. All the parts under a load are made from a special steel that has undergone an oil quenching and tempering treatment. It crimps in a square shape. | ||
฿ 19,344.29 ฿ 18,055.96 |
KUN HAND TOOL | 1 Piece(s) | Quote | - | - | 400 | 0.08-10 | 4003773048497 | It can be automatically crimped to match the size of the end sleeve. It is lightweight and compact, and it can execute crimping work easily. All the parts under a load are made from a special steel that has undergone an oil quenching and tempering treatment. It crimps in a hexagon shape. |
[Features]
· For crimping end sleeves compliant with article 1 or article 4 of DIN46228.
· For crimping work with terminals, etc., that do not require soldering.
· Insert the end sleeve from the side of the tool and crimp it.
· Compatible terminal: End sleeve.
· Head finish: Polished.
· Handle specification: Comfort.
· Square crimping: 9753-04.
· Hex crimping: 9753-14.
Part Number |
---|
9753-04 |
9753-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Category | Plier Type | Mass (g) |
Crimping Capacity (mm2) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,739.85 |
KUN HAND TOOL | 1 Piece(s) | 6 Day(s) | Pliers | Pliers | 380 | 0.08-6 | 4003773030270 | It can be automatically crimped to match the size of the end sleeve. It is lightweight and compact, and it can execute crimping work easily. All the parts under a load are made from a special steel that has undergone an oil quenching and tempering treatment. It crimps in a square shape. | ||
฿ 19,344.29 ฿ 18,055.96 |
KUN HAND TOOL | 1 Piece(s) | Quote | - | - | 400 | 0.08-10 | 4003773048497 | It can be automatically crimped to match the size of the end sleeve. It is lightweight and compact, and it can execute crimping work easily. All the parts under a load are made from a special steel that has undergone an oil quenching and tempering treatment. It crimps in a hexagon shape. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?