ESD Electronics Nippers 7871-125ESD

Brand :
KNIPEX

Caution

    Product Description

    Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

    [Features]
    · ESD.
    · When handling electrostatic discharge sensitive devices (ESDS) using pliers, it is necessary to control the discharge of electricity from the handle of the pliers in accordance with relevant standards and regulations (for example, IEC TR61 340-5, DIN EN61340-5, SP Method 2472).
    · By slowly discharging static electricity energy, Knipex ESD pliers help protect parts.
    · The blade is straight with the cutting face given a flat finish.
    · The tips have been finished minutely, and are able to cut dense wires with a diameter of 0.2 mm or more.
    · Style: With wire clamp.
    · Handle Specification: ESD