(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electronics Nippers 7861-125

Electronics Nippers 7861-125

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7861-125

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    45
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773011996
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having a diameter of 0.2 mm or more. Stainless steel rivets connect the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7861-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,532.19

KUN HAND TOOL 1 Piece(s) 7 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    45
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773011996
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having a diameter of 0.2 mm or more. Stainless steel rivets connect the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· The blade is straight with the cutting face given a flat finish.
· The tips have been finished minutely, and are able to cut dense wires with a diameter of 0.2 mm or more.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Handle Specification: Comfort

Specifications of 7861-125

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    45
  • Soft Wire Cutting Capacity(mm φ)
    0.2-1.6
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.2
  • Hard Wire Cutting Capacity(mm φ)
    0.6
  • Body / Option
    Main Body
  • JAN Code
    4003773011996
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort
  • Features
    The blade is straight and cutting surface has flat finishing. The tip has precise finishing and can cut thick wires having a diameter of 0.2 mm or more. Stainless steel rivets connect the joints. Moves smoothly even with less force. With an opening spring to make repetitive tasks convenient and a stopper to prevent the tip from opening beyond a fixed space.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7861-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,532.19

KUN HAND TOOL 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1