Electronics Nippers 7823-125

Brand :
KNIPEX

Caution

    Product Description

    Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

    [Features]
    · The blade is straight with the cutting face given a flat finish.
    · The tips have been finished minutely, and are able to cut dense wires with a diameter of 0.2 mm or more.
    · Style: 60° tip bend.
    · Made of INOX (stainless steel).
    · The hardness of the blade is approximately HRC 54.
    · 60° bent head.
    · Handle Specification: Comfort