Electronics Nippers 7502/7512/7522/7552

Brand :
KNIPEX

Caution

    Product Description

    Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work. Enables precise cutting of soft and hard wire as well as thin piano wire.

    [Features]
    · Enables precise cutting of soft and hard wire as well as thin piano wire.
    · Hardness of the blades which have been carefully quenched is approximately HRC 64.
    · Head finish: Polished.
    · Handle specification: PVC soft cover.
    · Style: With spring.
    · Style 0: The cutting surface is shaped like an umbrella.
    · Style 1: The cutting surface is shaped like an umbrella. A wire clamp is included to hold the cut section.
    · Style 2: The cutting surface is shaped like a small umbrella.
    · Style 3: The cutting surface is shaped like an umbrella. A wire clamp is included to hold the cut section.
    · Style 5: Slim head. Umbrella-shaped cutting surface

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat