(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Precision Snap Ring Pliers for Shaft 4921-A

Precision Snap Ring Pliers for Shaft 4921-A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,649.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4921-A01
4921-A11
4921-A21
4921-A31
4921-A41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Shaft Diameters
(φmm)
JAN Code

฿ 2,245.00

KUN HAND TOOL 1 Piece(s) 10 Day(s) 130 0.9 3-10 4003773050285

฿ 1,649.15

HANDTOOL 1 Piece(s) 1 Day(s) 130 1.25 10-25 4003773050292

฿ 1,767.07

KUN HAND TOOL 1 Piece(s) 5 Day(s) 165 1.8 19-60 4003773050308

฿ 3,104.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 210 2.25 40-100 4003773050315

฿ 2,895.44

KUN HAND TOOL 1 Piece(s) 3 Day(s) 305 3.2 85-140 4003773050360

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Shaft/hole
    For Shaft
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Rust-Resistant Finish, Handle: Plastic Coating (Non-Slip Finish)
  • Features
    As the tip bit has a broad contact area with the ring, it can securely retain the ring without warping it. With a slim shaped head, work in narrow spaces is possible. A slip-prevention coating has been applied to the handle's plastic coating. The body is made of a hot-forged chrome vanadium electric steel. The spring is built into the joint and so is protected.

Product Description

90° bent head tip is made of tough special spring steel. The tool life is more than 10 times that of general snap ring pliers. It uses a screw joint and moves very smoothly. The forged body results in exceptional sturdiness.

[Features]
· 90° bent head.
· Head finish: Rust-proof finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number
4921-A01
4921-A11
4921-A21
4921-A31
4921-A41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Shaft Diameters
(φmm)
JAN Code

฿ 2,245.00

KUN HAND TOOL 1 Piece(s) 10 Day(s) 130 0.9 3-10 4003773050285

฿ 1,649.15

HANDTOOL 1 Piece(s) 1 Day(s) 130 1.25 10-25 4003773050292

฿ 1,767.07

KUN HAND TOOL 1 Piece(s) 5 Day(s) 165 1.8 19-60 4003773050308

฿ 3,104.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 210 2.25 40-100 4003773050315

฿ 2,895.44

KUN HAND TOOL 1 Piece(s) 3 Day(s) 305 3.2 85-140 4003773050360

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1