(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Snap Ring Pliers for Holes 4811-J

Precision Snap Ring Pliers for Holes 4811-J

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,361.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4811-J0
4811-J1
4811-J2
4811-J3
4811-J4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Inner Diameters
(φmm)
JAN Code

฿ 1,361.78

HANDTOOL 1 Piece(s) 12 Day(s) 140 0.9 8-13 4003773050179

฿ 1,361.78

HANDTOOL 1 Piece(s) 10 Day(s) 140 1.25 12-25 4003773050186

฿ 1,434.14

KUN HAND TOOL 1 Piece(s) 5 Day(s) 180 1.8 19-60 4003773050193

฿ 1,649.15

KUN HAND TOOL 1 Piece(s) 5 Day(s) 225 2.25 40-100 4003773050209

฿ 2,488.93

KUN HAND TOOL 1 Piece(s) 3 Day(s) 320 3.2 85-140 4003773050322

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Shaft/hole
    For Holes
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Rust-Resistant Finish, Handle: Plastic Coating (Non-Slip Finish)
  • Features
    As the tip bit has a wide contact area with the ring, it can retain the ring without warping it. With a slim shaped head, work in narrow spaces is possible. A slip-prevention coating has been applied to the handle's plastic coating. The body is made of a hot-forged chrome vanadium electric steel.

Product Description

The straight head end tip is made of a tough, special spring steel. The tool life is more than 10 times that of general snap ring pliers. It uses a screw joint and moves very smoothly. The forged body results in exceptional sturdiness.

[Features]
· Straight head.
· Head finish: Rust-proof finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number
4811-J0
4811-J1
4811-J2
4811-J3
4811-J4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Inner Diameters
(φmm)
JAN Code

฿ 1,361.78

HANDTOOL 1 Piece(s) 12 Day(s) 140 0.9 8-13 4003773050179

฿ 1,361.78

HANDTOOL 1 Piece(s) 10 Day(s) 140 1.25 12-25 4003773050186

฿ 1,434.14

KUN HAND TOOL 1 Piece(s) 5 Day(s) 180 1.8 19-60 4003773050193

฿ 1,649.15

KUN HAND TOOL 1 Piece(s) 5 Day(s) 225 2.25 40-100 4003773050209

฿ 2,488.93

KUN HAND TOOL 1 Piece(s) 3 Day(s) 320 3.2 85-140 4003773050322

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1