(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft Snap Ring Pliers 4623

Shaft Snap Ring Pliers 4623

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,706.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4623-A01
4623-A11
4623-A21
4623-A31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Shaft Diameters
(φmm)
JAN Code

฿ 1,706.83

KUN HAND TOOL 1 Piece(s) 3 Day(s) 125 0.8 3-10 4003773017509

฿ 2,547.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 125 1.3 10-25 4003773017516

฿ 1,779.40

KUN HAND TOOL 1 Piece(s) 3 Day(s) 170 2 19-60 4003773017523

฿ 3,047.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 200 2.5 40-100 4003773017530

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Chrome Plated / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material.

Product Description

90° bent head is forged for durability. Anti-slip tip chip.

[Features]
· 90° bent head.
· Head finish: Plated finish.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number
4623-A01
4623-A11
4623-A21
4623-A31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Supported Shaft Diameters
(φmm)
JAN Code

฿ 1,706.83

KUN HAND TOOL 1 Piece(s) 3 Day(s) 125 0.8 3-10 4003773017509

฿ 2,547.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 125 1.3 10-25 4003773017516

฿ 1,779.40

KUN HAND TOOL 1 Piece(s) 3 Day(s) 170 2 19-60 4003773017523

฿ 3,047.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 200 2.5 40-100 4003773017530

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1