(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Retainer Snap Ring Pliers for Shaft 4521-200

Retainer Snap Ring Pliers for Shaft 4521-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4521-200

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    200
  • Shaft/hole
    For Shaft
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • JAN Code
    4003773031208
  • Specifications
    Head Finish: Polished / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material. Can be used with rings of 12.0 mm or more diameter. For rings with clearance of 2.2 mm or more.
Part Number
4521-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,749.17

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    200
  • Shaft/hole
    For Shaft
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • JAN Code
    4003773031208
  • Specifications
    Head Finish: Polished / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material. Can be used with rings of 12.0 mm or more diameter. For rings with clearance of 2.2 mm or more.

Product Description

[Features]
· For attaching and removing the ring with no hole.
· For rings with clearance of 2.2 mm or more.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Specifications of 4521-200

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    200
  • Shaft/hole
    For Shaft
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • JAN Code
    4003773031208
  • Specifications
    Head Finish: Polished / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material. Can be used with rings of 12.0 mm or more diameter. For rings with clearance of 2.2 mm or more.
Part Number
4521-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,749.17

KUN HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1