(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Retainer Snap Ring Pliers for Shaft 4510-170

Retainer Snap Ring Pliers for Shaft 4510-170

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4510-170

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    170
  • Shaft/hole
    For Shaft
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • JAN Code
    4003773017370
  • Specifications
    Head Finish: Polished / Handle: Polished
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material. For rings with clearance of 3.6 mm or more.
Part Number
4510-170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,571.32

HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    170
  • Shaft/hole
    For Shaft
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • JAN Code
    4003773017370
  • Specifications
    Head Finish: Polished / Handle: Polished
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material. For rings with clearance of 3.6 mm or more.

Product Description

[Features]
· For attaching and removing the ring with no hole.
· For rings with clearance of 3.6 mm or more.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Specifications of 4510-170

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Overall Length(mm)
    170
  • Shaft/hole
    For Shaft
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • JAN Code
    4003773017370
  • Specifications
    Head Finish: Polished / Handle: Polished
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material. For rings with clearance of 3.6 mm or more.
Part Number
4510-170
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,571.32

HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1