(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Snap Ring Pliers 4610/4619/4620/4629

Shaft Snap Ring Pliers 4610/4619/4620/4629

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,487.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4610-A5 SALE
4610-A6 SALE
4619-A5
4619-A6
4620-A51 SALE
4620-A61
4629-A61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Category Overall Length
(mm)
With or without Spring With/without tip claw replacement function Tip claw diameter
(mm)
Parts Type Supported Shaft Diameters
(φmm)
Body / Option JAN Code Specifications Features

฿ 12,111.00

฿ 11,140.91

HAND TOOL 1 Piece(s) 12 Day(s) Pliers 560 Not Included Included 3.5 - 122-300 Main Body 4003773024996 The handle is processed with a black powder coating. -

฿ 11,979.00

฿ 11,019.48

HAND TOOL 1 Piece(s) 1 Day(s) Pliers 570 Not Included Included 4.5 - 252-400 Main Body 4003773025009 The handle is processed with a black powder coating. -

฿ 1,487.00

HAND TOOL 1 Piece(s) 1 Day(s) Part - - - - Snap Ring Pliers Claw Tip - Option 4003773024316 Tempered Spare Tip for 4610-A5 Straight Type

฿ 1,487.00

HAND TOOL 1 Piece(s) 1 Day(s) Part - - - - Snap Ring Pliers Claw Tip - Option 4003773025016 Tempered Spare Tip for 4610-A6 Straight Type

฿ 16,572.00

฿ 13,257.60

KUN HAND TOOL 1 Piece(s) 11 Day(s) Pliers 580 Not Included Included 3.5 - 122-300 Main Body 4003773025023 The handle is processed with a black powder coating. -

฿ 11,076.74

KUN HAND TOOL 1 Piece(s) 3 Day(s) Pliers 570 Not Included Included 4.5 - 252-400 Main Body 4003773025030 The handle is processed with a black powder coating. -

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) Part - - - - Snap Ring Pliers Claw Tip - Option 4003773025054 Tempered Spare Tip for 4620-A61 90° Bent Type

Basic Specifications

Product Description

[Features]
· A straight head (4610 series).
· 90° bent head (4620 series).
· The tip has undergone hardening treatment and is also replaceable.
· With a lock mechanism (releasable).
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number
4610-A5 SALE
4610-A6 SALE
4619-A5
4619-A6
4620-A51 SALE
4620-A61
4629-A61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Category Overall Length
(mm)
With or without Spring With/without tip claw replacement function Tip claw diameter
(mm)
Parts Type Supported Shaft Diameters
(φmm)
Body / Option JAN Code Specifications Features

฿ 12,111.00

฿ 11,140.91

HAND TOOL 1 Piece(s) 12 Day(s) Pliers 560 Not Included Included 3.5 - 122-300 Main Body 4003773024996 The handle is processed with a black powder coating. -

฿ 11,979.00

฿ 11,019.48

HAND TOOL 1 Piece(s) 1 Day(s) Pliers 570 Not Included Included 4.5 - 252-400 Main Body 4003773025009 The handle is processed with a black powder coating. -

฿ 1,487.00

HAND TOOL 1 Piece(s) 1 Day(s) Part - - - - Snap Ring Pliers Claw Tip - Option 4003773024316 Tempered Spare Tip for 4610-A5 Straight Type

฿ 1,487.00

HAND TOOL 1 Piece(s) 1 Day(s) Part - - - - Snap Ring Pliers Claw Tip - Option 4003773025016 Tempered Spare Tip for 4610-A6 Straight Type

฿ 16,572.00

฿ 13,257.60

KUN HAND TOOL 1 Piece(s) 11 Day(s) Pliers 580 Not Included Included 3.5 - 122-300 Main Body 4003773025023 The handle is processed with a black powder coating. -

฿ 11,076.74

KUN HAND TOOL 1 Piece(s) 3 Day(s) Pliers 570 Not Included Included 4.5 - 252-400 Main Body 4003773025030 The handle is processed with a black powder coating. -

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) Part - - - - Snap Ring Pliers Claw Tip - Option 4003773025054 Tempered Spare Tip for 4620-A61 90° Bent Type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With lock mechanism(releasable).
●The tip has been hardened and can be replaced.